EX-FILING FEES
Calculation of Filing Fee Tables
Form 424(b)(5)
(Form Type)
Cummins
Inc.
(Exact Name of Registrant as Specified in its Charter)
Table 1: Newly Registered and Carry Forward Securities
| Security Type | Security Class Title |
Fee Calculation or Carry Forward Rule |
Amount Registered(1) |
Proposed Maximum Offering Price Per Unit |
Maximum Aggregate Offering Price |
Fee Rate | Amount of Registration Fee | |
|
Fees to Be Paid
|
Debt | 4.900% Senior Notes due 2029 | Rule 457(r) | $500,000,000 | 99.812% | $499,060,000 | 0.0001476 | $73,661.26 |
| Debt | 5.150% Senior Notes due 2034 | Rule 457(r) | $750,000,000 | 99.668% | $747,510,000 | 0.0001476 | $110,332.48 | |
| Debt | 5.450% Senior Notes due 2054 | Rule 457(r) | $1,000,000,000 | 99.371% | $993,710,000 | 0.0001476 | $146,671.60 | |
| Total Offering Amounts | $2,240,280,000 | $330,665.33 | ||||||
| Total Fees Previously Paid | N/A | |||||||
| Total Fee Offsets | N/A | |||||||
| Net Fee Due | $330,665.33 | |||||||
| (1) | The prospectus supplement to which this Exhibit is attached is a final prospectus for the related offering. The maximum aggregate amount of that offering is $2,250,000,000. |
| 1 |